(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Since three of the six surfaces of the nut are sloped conically, the tightening torque increases and nut loosening can be prevented.
Applications, Functions | Stop loosening | Thread Type | Metric fine | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Sales Unit | Box/package | Locking Details | Tough Lock | Surface Treatment (Details) | Trivalent White |
Please check the type/dimensions/specifications of the part FNTLTF-ST3W-MS10 in the Tough Lock Flange Fine series.
Part Number |
---|
FNTLTF-S45C3W-MS10 |
FNTLTF-ST3W-MS12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material |
---|---|---|---|---|---|---|---|---|
฿ 1,822.67 | 1 Pack(s) | 250 Pieces Per Package | 5 Day(s) | 10 | 10 | [Steel] S45C | ||
฿ 1,351.12 | 1 Pack(s) | 120 Pieces Per Package | 5 Day(s) | 10 | 12 | [Steel] SWCH Equivalent |
How can we improve?
How can we improve?