1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tough Lock Nut Small【500 Pieces Per Package】

NUT

Tough Lock Nut Small
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,947.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Since three of the six surfaces of the nut are sloped conically, the tightening torque increases and nut loosening can be prevented.

Part Number
HNSLTF-ST3W-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,947.67

NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SWCH Equivalent Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment Trivalent Chromate Sales Unit Box/package
Locking Details Tough Lock Surface Treatment (Details) Trivalent White

Please check the type/dimensions/specifications of the part HNSLTF-ST3W-M8 in the Tough Lock Nut Small series.