1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spring Nut, Small【250-350 Pieces Per Package】

Spring Nut, Small
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,553.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A nut in which a spring washer (conical spring washer) is swaged and integrated. It can reduce embedding time.

Part Number
HNTLSC-ST3W-M8
HNTLSC-ST3W-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Pitch

฿ 2,553.36

SR1 NUT 1 Pack(s)

350 Pieces Per Package

5 Day(s) 1081.25

฿ 3,331.31

SR1 NUT 1 Pack(s)

250 Pieces Per Package

5 Day(s) 10101.5

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Applications, Functions Stop loosening Thread Type Metric coarse
Surface Treatment Trivalent Chromate Sales Unit Box/package Locking Details Spring Nut
Surface Treatment (Details) Trivalent White