(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
If necessary, it can be removed when required, and it does not become loose even it is shaken intensely during use, the lead lock nut is a product that resolves this contradictory duality well.
Part Number |
---|
HNTL2FC-ST3W-M8 |
HNTL2FC-ST-M8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,918.20 | NUT | 1 Pack(s) | 800 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent White | ||
฿ 5,773.38 | NUT | 1 Pack(s) | 800 Pieces Per Package | 14 Day(s) | 10 | [Not Provided] Fabric | [Not Provided] Fabric |
Loading...
Nominal of Thread (M) | 8 | Material | SWCH Equivalent | Applications, Functions | Stop loosening |
---|---|---|---|---|---|
Thread Type | Metric coarse | Sales Unit | Box/package | Locking Details | Friction Nut |
Hex Nut Type | Two Types |
How can we improve?
How can we improve?