1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flanged Lead Lock Nut【400-1,500 Pieces Per Package】

Flanged Lead Lock Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,870.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Lead lock nut which is easy to remove while remaining secure even when subjected to strong shaking force.

Part Number
FNTL2F-ST3W-M5
FNTL2F-ST3W-M6
FNTL2F-ST3W-M8
FNTL2F-ST-M5
FNTL2F-ST-M6
FNTL2F-ST-M8
FNTL2F-STC-M5
FNTL2F-STC-M6
FNTL2F-STC-M8
FNTL2F-STU-M5
FNTL2F-STU-M6
FNTL2F-STU-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

฿ 9,290.32

NUT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 105Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 4,645.16

NUT 1 Pack(s)

800 Pieces Per Package

5 Day(s) 106Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 4,180.65

NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 108Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 8,709.68

NUT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 105[Not Provided] Fabric[Not Provided] Fabric

฿ 4,954.84

NUT 1 Pack(s)

800 Pieces Per Package

14 Day(s) 106[Not Provided] Fabric[Not Provided] Fabric

฿ 3,870.97

NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 108[Not Provided] Fabric[Not Provided] Fabric

฿ 8,709.68

NUT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) -5Chromate Plating[Chromate Plating] Chromate Plating

฿ 4,954.84

NUT 1 Pack(s)

800 Pieces Per Package

5 Day(s) -6Chromate Plating[Chromate Plating] Chromate Plating

฿ 3,870.97

NUT 1 Pack(s)

400 Pieces Per Package

14 Day(s) -8Chromate Plating[Chromate Plating] Chromate Plating

฿ 9,290.32

NUT 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) -5Bright Chromate PlatingBright Chromate Plating

฿ 5,264.52

NUT 1 Pack(s)

800 Pieces Per Package

5 Day(s) -6Bright Chromate PlatingBright Chromate Plating

฿ 4,025.81

NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) -8Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Material SWCH Equivalent Applications, Functions Stop loosening Thread Type Metric coarse
Sales Unit Box/package Locking Details Friction Nut Hex Nut Type Two Types