(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Equivalent to SWCH/Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating
Part Number |
---|
HNSL1N-ST3W-MS10 |
HNSL1N-ST3W-MS12 |
HNSL1N-STC-MS10 |
HNSL1N-STC-MS12 |
HNSL1N-STU-MS10 |
HNSL1N-STU-MS12 |
HNSL1N-SUS-MS10 |
HNSL1N-SUS-MS12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12.80 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 22.45 ฿ 17.25 | NUT | 1 Piece(s) | Same day | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | |||
฿ 10.60 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | ||
฿ 1,788.96 | SA1 NUT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | - | 12 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | ||
฿ 12.93 ฿ 6.37 | NUT | 1 Piece(s) | Same day | - | 10 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 19.20 ฿ 9.79 | NUT | 1 Piece(s) | Same day | - | 12 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | |||
฿ 128.39 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - | ||
฿ 147.87 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | 12 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric fine | Locking Details | Nylon Nut |
---|---|---|---|---|---|
Hex Nut Type | A Type |
How can we improve?
How can we improve?