(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C SWCH equivalent SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) | Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7.90 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 8 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1 | ||
฿ 15.79 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | 10 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.25 | |||
฿ 16.30 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.25 | ||
฿ 39.48 ฿ 14.53 | NUT | 1 Piece(s) | Same day | 10 | 14 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | |||
฿ 43.00 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 16 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | ||
฿ 158.34 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | 1.5 | ||
฿ 1,858.29 | NUT | 1 Pack(s) | 200 Pieces Per Package | 5 Day(s) | - | 10 | [Steel] SWCH Equivalent | Chromate Plating | Box/package | [Chromate Plating] Chromate Plating | 1.25 | ||
฿ 34.06 | SA1 NUT | 1 Piece(s) | 40 Day(s) | - | 14 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | |||
฿ 40.00 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | 16 | [Steel] SWCH Equivalent | Chromate Plating | Low Quantity (can be purchased from one) | [Chromate Plating] Chromate Plating | 1.5 | ||
฿ 14.04 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | 10 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.25 | ||
฿ 37.80 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | 14 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | ||
฿ 40.36 | SA1 NUT | 1 Piece(s) | 5 Day(s) | - | 16 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | |||
฿ 254.86 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | 20 | [Steel] SWCH Equivalent | Bright Chromate Plating | Low Quantity (can be purchased from one) | Bright Chromate Plating | 1.5 | ||
฿ 26,913.12 | NUT | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) | 10 | 8 | [Stainless Steel] Equivalent to SUS304 | - | Box/package | - | 1 | ||
฿ 96.10 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 10 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - | 1.25 | ||
฿ 15,096.77 | NUT | 1 Pack(s) | 150 Pieces Per Package | 5 Day(s) | 10 | 12 | [Stainless Steel] Equivalent to SUS304 | - | Box/package | - | 1.5 | ||
฿ 118.50 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | 12 | [Stainless Steel] Equivalent to SUS304 | - | Low Quantity (can be purchased from one) | - | 1.25 |
Loading...
Applications, Functions | Stop loosening | Thread Type | Metric fine | Locking Details | Nylon Nut |
---|---|---|---|---|---|
Hex Nut Type | A Type |
How can we improve?
How can we improve?