1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Nut Class 1 Small【1-500 Pieces Per Package】

Nylon Nut Class 1 Small
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 7.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Equivalent to SWCH, Equivalent to SUS304
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating

Part Number
HNSL1N-ST3W-M8
HNSL1N-STC-M8
HNSL1N-STU-M8
HNSL1N-SUS-M8
HNSL1N-SUS-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 3,483.87

NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s) 108[Steel] SWCH EquivalentTrivalent ChromateBox/package[Trivalent Chromate] Trivalent White

฿ 2,601.15

SA1 NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s) -8[Steel] SWCH EquivalentChromate PlatingBox/package[Chromate Plating] Chromate Plating

฿ 7.50

SA1 NUT 1 Piece(s) Available 5 Day(s) -8[Steel] SWCH EquivalentBright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

฿ 77.81

SA1 NUT 1 Piece(s) 5 Day(s) 108[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

฿ 131.23

SA1 NUT 1 Piece(s) 5 Day(s) 1010[Stainless Steel] Equivalent to SUS304-Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Locking Details Nylon Nut
Hex Nut Type A Type