(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A hexagonal nylon nut with a unified UNC unified screw.
[Features]
· Nylon is attached to the top of the hexagon nut to fulfill the loosening prevention function and can be used repeatedly without damaging the mating material.
[Applications]
· Ideal for American cars and motorcycles.
[Materials] Equivalent to SWCH, Equivalent to SUS304.
[Surface treatment] None, bright chromate plating.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Nominal of Thread (inch) | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 23.70 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] SWCH Equivalent | Bright Chromate Plating | 1/2 | Bright Chromate Plating | |
฿ 6.58 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] SWCH Equivalent | Bright Chromate Plating | 1/4 | Bright Chromate Plating | |
฿ 71.10 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] SWCH Equivalent | Bright Chromate Plating | 3/4 | Bright Chromate Plating | |
฿ 11.00 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] SWCH Equivalent | Bright Chromate Plating | 3/8 | Bright Chromate Plating | |
฿ 7.46 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | - | [Steel] SWCH Equivalent | Bright Chromate Plating | 5/16 | Bright Chromate Plating | |
฿ 312.77 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | 1/2 | - | ||
฿ 78.58 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | 1/4 | - | ||
฿ 145.53 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | 3/8 | - | |
฿ 95.62 | SA1 NUT | 1 Piece(s) | Available | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | 5/16 | - | |
฿ 110.32 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | NO.4 | - | ||
฿ 124.46 ฿ 68.73 | NUT | 1 Piece(s) | Same day | 10 | [Stainless Steel] Equivalent to SUS304 | - | NO.6 | - | ||
฿ 113.81 | SA1 NUT | 1 Piece(s) | 5 Day(s) | 10 | [Stainless Steel] Equivalent to SUS304 | - | NO.10 | - |
Loading...
Applications, Functions | Stop loosening | Thread Type | Unified coarse UNC | Sales Unit | Low Quantity (can be purchased from one) |
---|---|---|---|---|---|
Locking Details | Nylon Nut | Hex Nut Type | A Type |
How can we improve?
How can we improve?