1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eye Cap Nut【300 Pieces Per Package】

SR1 NUT

Eye Cap Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,769.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nominal designation of screw thread (M)] 8
[Material] SWCH equivalent
[Surface treatment] Trivalent chromate screw thread
[Type] Metric coarse application / function standard
[Sales unit] Boxes/pack
[Surface treatment] (details) trivalent white
[Pitch] 1.25

Part Number
FRNI-ST3W-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,769.31

SR1 NUT 1 Pack(s)

300 Pieces Per Package

5 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material SWCH Equivalent Surface Treatment Trivalent Chromate
Thread Type Metric coarse Applications, Functions Standard Sales Unit Box/package
Surface Treatment (Details) Trivalent White Pitch 1.25

Please check the type/dimensions/specifications of the part FRNI-ST3W-M8 in the Eye Cap Nut series.