(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A nut that can be tightened using a cross-head screwdriver. Convenient for spaces where a hex key or a wrench cannot be used.
Part Number |
---|
RBNET-ST3W-M6 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|
฿ 5,143.81 | NUT | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent White |
Loading...
Thread Nominal (M) | 6 | Material | SWCH Equivalent | Screw Thread Types | Metric coarse |
---|---|---|---|---|---|
Application / Functions | Simple mounting | Sales Unit | Box/package | Pitch | 1 |
Please check the type/dimensions/specifications of the part RBNET-ST3W-M6 in the UFO Nut Truss-Head Type series.
Part Number |
---|
RBNET-ST3B-M6 |
RBNET-STU-M6 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|
฿ 7,168.70 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | 10 | Trivalent Chromate | [Trivalent Chromate] Trivalent Black | ||
฿ 4,610.78 | 1 Pack(s) | 300 Pieces Per Package | 5 Day(s) | - | Bright Chromate Plating | Bright Chromate Plating |
How can we improve?
How can we improve?