1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 4 Types【1-130 Pieces Per Package】

Hex Nut 4 Types
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 51.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

Similar to Type 1, there is chamfering on the outer top rim, with a stepped seating surface at the bottom to smooth off the burrs generated during manufacturing, and a distinction between upper and lower side just like Type 1. This nut is generally used infrequently on the market.

Part Number
HNT4-SUS-M8
HNT4-SUS-M10SALE
HNT4-SUS-M12
HNT4-SUS-M14
HNT4-SUS-M16
HNT4-SUS-M18
HNT4-SUS-M20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Sales Unit

฿ 66.67

SA1 NUT 1 Piece(s) 5 Day(s) 108Low Quantity (can be purchased from one)

฿ 51.10

฿ 29.78

NUT 1 Piece(s) Same day 1010Low Quantity (can be purchased from one)

฿ 90.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 1012Low Quantity (can be purchased from one)

฿ 7,769.81

SA1 NUT 1 Pack(s)

130 Pieces Per Package

5 Day(s) 1014Box/package

฿ 118.48

SA1 NUT 1 Piece(s) Available 5 Day(s) 1016Low Quantity (can be purchased from one)

฿ 8,523.87

SA1 NUT 1 Pack(s)

75 Pieces Per Package

5 Day(s) 10-Box/package

฿ 8,303.23

NUT 1 Pack(s)

55 Pieces Per Package

5 Day(s) 1020Box/package

Loading...

  1. 1

Basic Information

Material SUS303 Thread Type Metric coarse Applications, Functions Standard
Hex Nut Type Type4