Small Hex Nut, Type 1

Caution
- This product image is a representative image. For details, see the product standard.
- ※Other special treatment of surface treatment has the following specifications:
3W-ZEC: ZEC coat trivalent white base
3B-ZEC: ZEC coat trivalent black base
Product Description
A type 1 hex nut with a smaller dihedral width (spanner size) than standard
[Materials] SWCH equivalent/Brass/SUS304 equivalent/S45C
[Surface treatment (details)] None/Unichrome plating/Chromate plating/Trivalent white/Trivalent black/Nickel plating/Chrome plating/Black chromate/Parker/Green chromate
[Nominal designation of screw (M)] 8/10/12/14/16/18/20/22/24/27/30
[Application/Function] Standard
[Type of screw thread] Metric coarse
[Hex nut standard] Type 1
