1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut Coarse, Milled【500 Pieces Per Package】

SA1 NUT

Hex Nut Coarse, Milled
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,821.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] Brass Thread
[Type] Metric coarse
[Application/Function] Standard
[Sales unit] Box/package
[Hex nut standard] Type 1
[Nominal thread (M)] 4, 5, 6, 8
[Surface treatment] None, nickel plating
[Surface treatment (Details)] None, nickel plating

Part Number
HNT1CN-BR-M8
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 5,821.94

SA1 NUT 1 Pack(s)

500 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 8 Material Brass Thread Type Metric coarse
Surface Treatment No Sales Unit Box/package Applications, Functions Standard
Surface Treatment (Details) No Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNT1CN-BR-M8 in the Hex Nut Coarse, Milled series.