1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 3 Types Machined【1-10,000 Pieces Per Package】

Hex Nut 3 Types Machined
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.

Product Description

[Materials] SUM, SUS303, Brass
[Surface treatment] None, nickel plating, chrome plating
[Screw nominal (M)] 2 to 80
[Application/Function] Standard
[Type of screw thread] Metric coarse
[Hexagon nut standard] 3 ​​types

Part Number
HNT3C-BR-M3
HNT3C-BR-M10
HNT3C-BRH-M3
HNT3C-BRH-M4
HNT3C-BRH-M6
HNT3C-BRH-M10
HNT3C-BRN-M14
HNT3C-ST-M30
HNT3C-ST-M33
HNT3C-ST-M36
HNT3C-ST-M42
HNT3C-ST-M45
HNT3C-ST-M48
HNT3C-ST-M52
HNT3C-ST-M56
HNT3C-ST-M60
HNT3C-ST-M64
HNT3C-ST-M68
HNT3C-ST-M72
HNT3C-SUS-M6SALE
HNT3C-SUS-M8SALE
HNT3C-SUS-M10SALE
HNT3C-SUS-M12
HNT3C-SUS-M14
HNT3C-SUS-M16
HNT3C-SUS-M18
HNT3C-SUS-M20
HNT3C-SUS-M22
HNT3C-SUS-M24
HNT3C-SUS-M27
HNT3C-SUS-M30
HNT3C-SUS-M33
HNT3C-SUS-M36
HNT3C-SUS-M39
HNT3C-SUS-M42
HNT3C-SUS-M48
HNT3C-SUS-M52
HNT3C-SUS-M56
HNT3C-SUS-M60
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 3.08

NUT 1 Piece(s) Same day 103[Brass] Brass-Low Quantity (can be purchased from one)-

฿ 7,720.00

SA1 NUT 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1010[Brass] Brass-Box/package-

฿ 15,483.87

NUT 1 Pack(s)

10,000 Pieces Per Package

13 Day(s) -3[Brass] BrassChrome PlatingBox/packageChrome Plating

฿ 9,290.32

NUT 1 Pack(s)

4,000 Pieces Per Package

13 Day(s) -4[Brass] BrassChrome PlatingBox/packageChrome Plating

฿ 5,419.35

NUT 1 Pack(s)

1,000 Pieces Per Package

13 Day(s) -6[Brass] BrassChrome PlatingBox/packageChrome Plating

฿ 6,967.74

NUT 1 Pack(s)

300 Pieces Per Package

13 Day(s) -10[Brass] BrassChrome PlatingBox/packageChrome Plating

฿ 7,962.16

NUT 1 Pack(s)

140 Pieces Per Package

13 Day(s) -14[Brass] BrassNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 130.67

NUT 1 Piece(s) 5 Day(s) 1030[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 164.19

NUT 1 Piece(s) 5 Day(s) 1033[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 216.64

NUT 1 Piece(s) 5 Day(s) 1036[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 348.77

NUT 1 Piece(s) 5 Day(s) 1042[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 492.19

NUT 1 Piece(s) 5 Day(s) 1045[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 587.43

NUT 1 Piece(s) 5 Day(s) 1048[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 870.10

NUT 1 Piece(s) 5 Day(s) 1052[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 1,096.00

NUT 1 Piece(s) 5 Day(s) 1056[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 1,412.19

NUT 1 Piece(s) 5 Day(s) 1060[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 1,580.96

NUT 1 Piece(s) 5 Day(s) 1064[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 2,294.71

SA1 NUT 1 Piece(s) 5 Day(s) 1068[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 2,315.43

NUT 1 Piece(s) 5 Day(s) 1072[Steel] SUM-Low Quantity (can be purchased from one)-

฿ 35.86

฿ 21.61

NUT 1 Piece(s) Same day 106[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 38.32

฿ 21.33

NUT 1 Piece(s) Same day 108[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 40.26

฿ 20.90

NUT 1 Piece(s) Same day 1010[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 58.40

SA1 NUT 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 83.05

SA1 NUT 1 Piece(s) Available 5 Day(s) 1014[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 111.62

NUT 1 Piece(s) 5 Day(s) 1016[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 160.00

SA1 NUT 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 204.96

SA1 NUT 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 289.10

SA1 NUT 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 10,422.00

NUT 1 Pack(s)

40 Pieces Per Package

5 Day(s) 1024[Stainless Steel] SUS303-Box/package-

฿ 532.50

SA1 NUT 1 Piece(s) Available 5 Day(s) 1027[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 707.05

SA1 NUT 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 1,048.70

SA1 NUT 1 Piece(s) Available 5 Day(s) 1033[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 1,356.20

SA1 NUT 1 Piece(s) Available 5 Day(s) 1036[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 1,744.80

SA1 NUT 1 Piece(s) Available 5 Day(s) 1039[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 2,185.10

SA1 NUT 1 Piece(s) Available 5 Day(s) 1042[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 2,142.48

NUT 1 Piece(s) 5 Day(s) 1048[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 2,681.91

FASTENING 1 Piece(s) 5 Day(s) 1052[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 4,070.86

FASTENING 1 Piece(s) 5 Day(s) 1056[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

฿ 7,098.67

SA11 FASTENING 1 Piece(s) 5 Day(s) 1060[Stainless Steel] SUS303-Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type3