1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut, Type 3, Fine Pitch【1-4,000 Pieces Per Package】 (HNT3-ST-M45)

FASTENING

Hex Nut, Type 3, Fine Pitch (HNT3-ST-M45)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.
  • ※Other special treatment of surface treatment has the following specifications:
    3W-ZEC: ZEC coat trivalent white base
    3B-ZEC: ZEC coat trivalent black base

Product Description

[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, parkerized
[Screw nominal (M)] 4 to 130
[Application/Function] Standard
[Type of thread] Metric fine
[Hexagon nut standard] 3 ​​types

Part Number
HNT3-ST-M45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 282.17

FASTENING 1 Piece(s) 5 Day(s) 1045[Steel] SWCH Equivalent-Low Quantity (can be purchased from one)-

Loading...

  1. 1

Basic Information

Applications, Functions Standard Hex Nut Type Type3

Please check the type/dimensions/specifications of the part HNT3-ST-M45 in the Hex Nut, Type 3, Fine Pitch series.

Products with similar specification

Part Number
HNT3-S45C-MS18
HNT3-S45C-MS20
HNT3-S45C-MS22
HNT3-ST-MS10
HNT3-ST-MS100
HNT3-ST-MS105
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 81.65

1 Piece(s) Same day 10-[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 87.72

1 Piece(s) 5 Day(s) 1020[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 75.33

1 Piece(s) Same day 10-[Steel] S45C-Low Quantity (can be purchased from one)-

฿ 9.90

1 Piece(s) Same day 1010[Steel] SWCH Equivalent-Low Quantity (can be purchased from one)-

฿ 9,395.00

1 Piece(s) 5 Day(s) 10100[Steel] SWCH Equivalent-Low Quantity (can be purchased from one)-

฿ 4,177.52

1 Piece(s) 14 Day(s) 10105[Steel] SWCH Equivalent-Low Quantity (can be purchased from one)-