1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hex Nut 3 Types【1-10,000 Pieces Per Package】

Hex Nut 3 Types
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.
  • ※Other special treatment of surface treatment has the following specifications:
    3W-ZEC: ZEC coat trivalent white base
    3B-ZEC: ZEC coat trivalent black base

Product Description

Product with chamfering on both faces and a height that is approximately 60% of the nominal diameter.
[Materials] SWCH equivalent/Brass/SUS304 equivalent/S45C/Titanium/SUS316/SUS316L/SUS310S/SUS403
[Surface treatment] None/Unichrome plating/Trivalent chromate/Zinc plating/Chromate plating/Nickel plating/Nickel plating under copper/Chromium Plating/Parker/Dacrotized/Coating/Coating/Silver/Copper/Tin plating
[Screw Nominal (M)] 2 to 68
[Application/Function] Standard
[Type of thread] Metric coarse
[Hex nut standard] 3 ​​Types

Part Number
HNT3-310S-M6
HNT3-310S-M8
HNT3-310S-M10
HNT3-310S-M12SALE
HNT3-310S-M14
HNT3-310S-M16
HNT3-310S-M18
HNT3-310S-M20
HNT3-310S-M22
HNT3-310S-M24
HNT3-310S-M27
HNT3-310S-M30
HNT3-310S-M33
HNT3-310S-M36
HNT3-310S-M39
HNT3-310S-M42
HNT3-316-M8
HNT3-316-M12
HNT3-316-M14
HNT3-316-M16SALE
HNT3-316-M18
HNT3-316-M20
HNT3-316-M22
HNT3-316-M24
HNT3-316-M27
HNT3-316-M30
HNT3-316-M36
HNT3-316-M39
HNT3-316-M42
HNT3-316-M45
HNT3-316L-M6
HNT3-316L-M8
HNT3-316L-M10
HNT3-316L-M12
HNT3-316L-M14
HNT3-316L-M16
HNT3-316L-M18
HNT3-316L-M20
HNT3-316L-M22
HNT3-316L-M24
HNT3-316L-M27
HNT3-316L-M30
HNT3-316L-M33
HNT3-316L-M36
HNT3-316L-M39
HNT3-316L-M42
HNT3-403-M8
HNT3-403-M10
HNT3-403-M12
HNT3-403-M14
HNT3-403-M16
HNT3-403-M18
HNT3-403-M20
HNT3-403-M22
HNT3-403-M24
HNT3-403-M27
HNT3-403-M30
HNT3-403-M33
HNT3-403-M36
HNT3-403-M39
HNT3-403-M42
HNT3-403-M45
HNT3-BR-M2
HNT3-BR-M2.3
HNT3-BR-M3
HNT3-BR-M4
HNT3-BR-M5
HNT3-BR-M6
HNT3-BRH-M2
HNT3-BRH-M2.3
HNT3-BRH-M3
HNT3-BRH-M4
HNT3-BRH-M5
HNT3-BRH-M6
HNT3-BRN-M2
HNT3-BRN-M2.3
HNT3-BRN-M2.5
HNT3-BRN-M2.6
HNT3-BRN-M3
HNT3-BRN-M4
HNT3-BRN-M5
HNT3-BRN-M6
HNT3-S45C3B-M6
HNT3-S45C3B-M8
HNT3-S45C3B-M10
HNT3-S45C3B-M12
HNT3-S45C3W-M5SALE
HNT3-S45C3W-M8SALE
HNT3-S45C3W-M10
HNT3-S45C3W-M12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Thread Type Surface Treatment Sales Unit Surface Treatment (Details)

฿ 87.87

SA11 FASTENING 1 Piece(s) 5 Day(s) 106[Stainless Steel] SUS310SMetric coarse-Low Quantity (can be purchased from one)-

฿ 125.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 108[Stainless Steel] SUS310SMetric coarse-Low Quantity (can be purchased from one)-

฿ 127.24

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] SUS310SMetric coarse-Low Quantity (can be purchased from one)-

฿ 187.74

฿ 88.69

NUT 1 Piece(s) Same day 1012[Stainless Steel] SUS310SMetric coarse-Low Quantity (can be purchased from one)-

฿ 38,012.90

FASTENING 1 Pack(s)

200 Pieces Per Package

14 Day(s) 1014[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 32,210.29

FASTENING 1 Pack(s)

130 Pieces Per Package

5 Day(s) 1016[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 32,859.87

FASTENING 1 Pack(s)

90 Pieces Per Package

5 Day(s) 10-[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 39,118.45

FASTENING 1 Pack(s)

80 Pieces Per Package

5 Day(s) 1020[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 41,214.19

FASTENING 1 Pack(s)

65 Pieces Per Package

5 Day(s) 10-[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 32,776.26

SA11 FASTENING 1 Pack(s)

40 Pieces Per Package

5 Day(s) 1024[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 33,800.52

FASTENING 1 Pack(s)

27 Pieces Per Package

14 Day(s) 1027[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 40,589.42

FASTENING 1 Pack(s)

24 Pieces Per Package

5 Day(s) 1030[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 29,790.19

FASTENING 1 Pack(s)

14 Pieces Per Package

14 Day(s) 1033[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 4,236.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1036[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 29,060.13

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1039[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 37,009.55

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1042[Stainless Steel] SUS310SMetric coarse-Box/package-

฿ 55.42

FASTENING 1 Piece(s) Available 5 Day(s) -8[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 99.87

SA11 FASTENING 1 Piece(s) 5 Day(s) 1012[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 19,354.84

FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1014[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 182.71

฿ 79.02

NUT 1 Piece(s) Same day 1016[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 15,677.42

FASTENING 1 Pack(s)

90 Pieces Per Package

14 Day(s) 10-[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 326.32

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 398.25

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 527.70

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 21,091.35

FASTENING 1 Pack(s)

27 Pieces Per Package

5 Day(s) 1027[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 1,059.30

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS316Metric coarse-Low Quantity (can be purchased from one)-

฿ 1,796.52

FASTENING 1 Piece(s) 5 Day(s) 1036[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 12,582.19

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1039[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 15,020.96

FASTENING 1 Pack(s)

8 Pieces Per Package

5 Day(s) 1042[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 21,011.43

FASTENING 1 Pack(s)

8 Pieces Per Package

5 Day(s) 1045[Stainless Steel] SUS316Metric coarse-Box/package-

฿ 41.42

SA11 FASTENING 1 Piece(s) 5 Day(s) 106[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 49.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 81.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 181.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 25,827.10

FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1014[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 307.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 20,736.00

FASTENING 1 Pack(s)

90 Pieces Per Package

5 Day(s) 10-[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 443.61

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 743.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 971.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 21,216.77

FASTENING 1 Pack(s)

27 Pieces Per Package

14 Day(s) 1027[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 2,005.71

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 20,019.10

FASTENING 1 Pack(s)

14 Pieces Per Package

14 Day(s) 1033[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 3,690.40

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1036[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 20,695.74

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1039[Stainless Steel] SUS316LMetric coarse-Box/package-

฿ 5,052.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1042[Stainless Steel] SUS316LMetric coarse-Low Quantity (can be purchased from one)-

฿ 36.19

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 12,190.48

FASTENING 1 Pack(s)

400 Pieces Per Package

5 Day(s) 1010[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 67.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1012[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 14,750.00

FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1014[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 144.80

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 8,918.71

FASTENING 1 Pack(s)

90 Pieces Per Package

14 Day(s) 10-[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 188.90

SA11 FASTENING 1 Piece(s) 5 Day(s) 1020[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 10,205.42

FASTENING 1 Pack(s)

65 Pieces Per Package

5 Day(s) 10-[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 386.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1024[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 7,751.23

FASTENING 1 Pack(s)

27 Pieces Per Package

5 Day(s) 1027[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 764.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS403Metric coarse-Low Quantity (can be purchased from one)-

฿ 7,381.16

FASTENING 1 Pack(s)

14 Pieces Per Package

14 Day(s) 1033[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 8,086.45

FASTENING 1 Pack(s)

12 Pieces Per Package

5 Day(s) 1036[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 7,054.45

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1039[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 8,940.39

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1042[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 12,012.39

FASTENING 1 Pack(s)

8 Pieces Per Package

14 Day(s) 1045[Stainless Steel] SUS403Metric coarse-Box/package-

฿ 8,106.67

SA11 FASTENING 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 102[Brass] BrassMetric coarse-Box/package-

฿ 4,342.86

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 102.3[Brass] BrassMetric coarse-Box/package-

฿ 5,211.43

FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 103[Brass] BrassMetric coarse-Box/package-

฿ 3,535.24

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104[Brass] BrassMetric coarse-Box/package-

฿ 3,242.67

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Brass] BrassMetric coarse-Box/package-

฿ 8,516.13

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 106[Brass] BrassMetric coarse-Box/package-

฿ 11,612.90

FASTENING 1 Pack(s)

10,000 Pieces Per Package

14 Day(s) 102[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 5,806.45

FASTENING 1 Pack(s)

5,000 Pieces Per Package

14 Day(s) 102.3[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 8,129.03

FASTENING 1 Pack(s)

3,000 Pieces Per Package

14 Day(s) 103[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 5,419.35

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 104[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 5,032.26

FASTENING 1 Pack(s)

1,000 Pieces Per Package

14 Day(s) 105[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 10,838.71

FASTENING 1 Pack(s)

2,000 Pieces Per Package

14 Day(s) 106[Brass] BrassMetric coarseChrome PlatingBox/packageChrome Plating

฿ 8,685.72

SA11 FASTENING 1 Pack(s)

10,000 Pieces Per Package

5 Day(s) 102[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 4,632.39

FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 102.3[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 4,921.91

SA11 FASTENING 1 Pack(s)

5,000 Pieces Per Package

5 Day(s) 102.5[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 6,634.00

FASTENING 1 Pack(s)

4,000 Pieces Per Package

5 Day(s) 102.6[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 5,558.86

FASTENING 1 Pack(s)

3,000 Pieces Per Package

5 Day(s) 103[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 3,870.97

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 104[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 3,483.87

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 105[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 9,290.32

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 106[Brass] BrassMetric coarseNickel PlatingBox/package[Nickel Plating] Nickel Plating

฿ 6,674.29

FASTENING 1 Pack(s)

2,000 Pieces Per Package

5 Day(s) 106[Steel] S45CMetric coarseTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 4,411.00

FASTENING 1 Pack(s)

800 Pieces Per Package

5 Day(s) 108[Steel] S45CMetric coarseTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 5,109.68

FASTENING 1 Pack(s)

400 Pieces Per Package

14 Day(s) 1010[Steel] S45CMetric coarseTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 5,624.00

FASTENING 1 Pack(s)

250 Pieces Per Package

14 Day(s) 1012[Steel] S45CMetric coarseTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black

฿ 14.56

฿ 4.90

NUT 1 Piece(s) Same day 105[Steel] S45CMetric coarseTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 9.11

฿ 4.31

NUT 1 Piece(s) Same day 108[Steel] S45CMetric coarseTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 22.45

NUT 1 Piece(s) 5 Day(s) 1010[Steel] S45CMetric coarseTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 28.26

NUT 1 Piece(s) 5 Day(s) 1012[Steel] S45CMetric coarseTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

Loading...

Basic Information

Applications, Functions Standard Hex Nut Type Type3