1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 1 Types Machined and Left-Hand Thread【1-600 Pieces Per Package】

Hex Nut 1 Types Machined and Left-Hand Thread
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 56.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.

Product Description

[Surface treatment] None
[Application/Function] Standard
[Surface treatment (Details)] None
[Hex nut standard] 1 model
[Thread] M6, M8, M10, M12, M14, M16, M18, M20, M22, M24, M27, M30, M33, M36, M39, M42
[Materials] Stainless steel SUS303, SUS316
[Thread type] Metric coarse (left), Whitworth coarse (left)
[Nominal designation of screw (M)] 6 to 42
[Sales unit] Low quantity (available for purchase from 1pc), box and pkg
[Thread (inch)] 7/16, 3/4, 7/8, 1, 1 1/8, 1 1/4

Part Number
HNT1C-316-ML6
HNT1C-316-ML8
HNT1C-316-ML10
HNT1C-316-ML12
HNT1C-316-ML14
HNT1C-316-ML16
HNT1C-316-ML20
HNT1C-316-ML24
HNT1C-SCM-ML8
HNT1C-SCM-ML10
HNT1C-SCM-ML12
HNT1C-SCM-ML16
HNT1C-SCM-ML20
HNT1C-SCM-ML24
HNT1C-SCM-ML27
HNT1C-SCM-ML30
HNT1C-SUS-ML10
HNT1C-SUS-ML12
HNT1C-SUS-ML14
HNT1C-SUS-ML16
HNT1C-SUS-ML18
HNT1C-SUS-ML20
HNT1C-SUS-ML22
HNT1C-SUS-ML24
HNT1C-SUS-ML27
HNT1C-SUS-ML30
HNT1C-SUS-ML33
HNT1C-SUS-ML36
HNT1C-SUS-ML39SALE
HNT1C-SUS-ML42
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Sales Unit

฿ 89.03

FASTENING 1 Piece(s) 5 Day(s) 106[Stainless Steel] SUS316Low Quantity (can be purchased from one)

฿ 29,496.77

FASTENING 1 Pack(s)

600 Pieces Per Package

5 Day(s) 108[Stainless Steel] SUS316Box/package

฿ 150.90

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Stainless Steel] SUS316Low Quantity (can be purchased from one)

฿ 15,112.26

FASTENING 1 Pack(s)

200 Pieces Per Package

5 Day(s) 1012[Stainless Steel] SUS316Box/package

฿ 14,945.81

FASTENING 1 Pack(s)

130 Pieces Per Package

5 Day(s) 1014[Stainless Steel] SUS316Box/package

฿ 403.60

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Stainless Steel] SUS316Low Quantity (can be purchased from one)

฿ 721.10

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020[Stainless Steel] SUS316Low Quantity (can be purchased from one)

฿ 13,385.15

FASTENING 1 Pack(s)

30 Pieces Per Package

5 Day(s) 1024[Stainless Steel] SUS316Box/package

฿ 773.34

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108[Steel] SCMLow Quantity (can be purchased from one)

฿ 601.53

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1010[Steel] SCMLow Quantity (can be purchased from one)

฿ 687.62

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1012[Steel] SCMLow Quantity (can be purchased from one)

฿ 1,203.05

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1016[Steel] SCMLow Quantity (can be purchased from one)

฿ 1,718.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1020[Steel] SCMLow Quantity (can be purchased from one)

฿ 2,062.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1024[Steel] SCMLow Quantity (can be purchased from one)

฿ 2,291.43

SA11 FASTENING 1 Piece(s) 5 Day(s) 1027[Steel] SCMLow Quantity (can be purchased from one)

฿ 2,864.39

SA11 FASTENING 1 Piece(s) 5 Day(s) 1030[Steel] SCMLow Quantity (can be purchased from one)

฿ 56.90

NUT 1 Piece(s) Same day 1010[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 64.26

NUT 1 Piece(s) 5 Day(s) 1012[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 96.00

FASTENING 1 Piece(s) Same day 1014[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 121.16

FASTENING 1 Piece(s) Same day 1016[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 321.50

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 223.74

FASTENING 1 Piece(s) Same day 1020[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 395.20

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 10-[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 386.71

SA11 FASTENING 1 Piece(s) 5 Day(s) 1024[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 808.80

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1027[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 1,129.40

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1030[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 1,515.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1033[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 1,947.00

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1036[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 1,698.58

฿ 817.53

FASTENING 1 Piece(s) Same day 1039[Stainless Steel] SUS303Low Quantity (can be purchased from one)

฿ 12,604.00

FASTENING 1 Pack(s)

6 Pieces Per Package

5 Day(s) 1042[Stainless Steel] SUS303Box/package

Loading...

  1. 1

Basic Information

Thread Type Metric coarse (Left) Applications, Functions Standard Hex Nut Type Type1