Hex Nut 1 Type Extra Fine Details

Brand :
SUNCO
Caution
- There are some differences from the handling on the standard table. Please understand in advance.
- This product image is a representative image. For details, see the product standard.
- *Other special treatment of surface treatment has the following specifications:
3W-ZEC: ZEC Coat Trivalent White Base
3B-ZEC: ZEC Coat-Trivalent Black Base
Product Description
[Materials] Steel S45C, SWCH equivalent, SUS304 equivalent.
[Surface treatment] None, trivalent chromate, bright chromate plating, chromate plating, nickel plating, chrome plating, Parkerizing.
[Nominal designation of screw (M)] 8/10/12/14/15/16/18/20/2022/24/33/36/39/42/45/48
[Application/Function] Standard
[Type of thread] Metric fine
[Hex nut standard] Type 1
