1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Hex Nut 1 Types【1-8,000 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 0.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.
  • Since the film thickness of hot dip galvanizing is very thick, please select a product with the same surface treatment on the other side.
  • ※Other special treatment of surface treatment has the following specifications:
    DISG: DISGO LUNA
    SG: Molten zinc aluminum alloy plating
    3W-ZEC: ZEC coat trivalent white base
    3B-ZEC: ZEC coat trivalent black base

Product Description

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver, copper, tin plating
[Nominal Thread (M)] 2 to 68.
[Application/Function] Standard
[Type of thread] Metric coarse.
[Hex nut standard] Type 1

Part Number
HNT1-S45C3B-M6
HNT1-S45C3W-M6
HNT1-ST3W-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details)

฿ 46.79

FASTENING 1 Piece(s) Available Same day 106[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black

฿ 3.56

FASTENING 1 Piece(s) Same day 106[Steel] S45CTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

฿ 4.15

FASTENING 1 Piece(s) Same day -6[Steel] SWCH EquivalentTrivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Applications, Functions Standard Hex Nut Type Type1