(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver, copper, tin plating
[Nominal Thread (M)] 2 to 68.
[Application/Function] Standard
[Type of thread] Metric coarse.
[Hex nut standard] Type 1
Part Number |
---|
HNT1-ST3W-M2.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 20.26 ฿ 1.28 | FASTENING | 1 Piece(s) | Same day | 10 | 2.5 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White |
Loading...
Thread Type | Metric coarse | Applications, Functions | Standard | Hex Nut Type | Type1 |
---|
Please check the type/dimensions/specifications of the part HNT1-ST3W-M2.5 in the Hex Nut 1 Types series.
Part Number |
---|
HNT1-316-M14 |
HNT1-316-M16 |
HNT1-316-M20 |
HNT1-ST3W-M2.6 |
HNT1-ST3W-M20 |
HNT1-ST3W-M22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Material | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 158.48 | 1 Piece(s) | Available | 5 Day(s) | 10 | 14 | [Stainless Steel] SUS316 | - | Low Quantity (can be purchased from one) | - | |
฿ 96.00 | 1 Piece(s) | 5 Day(s) | 10 | 16 | [Stainless Steel] SUS316 | - | Low Quantity (can be purchased from one) | - | ||
฿ 202.67 | 1 Piece(s) | Available | 5 Day(s) | 10 | 20 | [Stainless Steel] SUS316 | - | Low Quantity (can be purchased from one) | - | |
฿ 20.25 | 1 Piece(s) | Same day | 10 | 2.6 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 32.20 | 1 Piece(s) | Same day | 10 | 20 | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White | ||
฿ 52.33 | 1 Piece(s) | Available | 5 Day(s) | 10 | - | [Steel] SWCH Equivalent | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent White |
How can we improve?
How can we improve?