Hex Nut 1 Types

Brand :
SUNCO

Caution

  • There are some differences from the handling on the standard table. Please understand in advance.
  • This product image is a representative image. For details, see the product standard.
  • Since the film thickness of hot dip galvanizing is very thick, please select a product with the same surface treatment on the other side.
  • ※Other special treatment of surface treatment has the following specifications:
    DISG: DISGO LUNA
    SG: Molten zinc aluminum alloy plating
    3W-ZEC: ZEC coat trivalent white base
    3B-ZEC: ZEC coat trivalent black base

Product Description

[Materials] Steel S45C, Equivalent to SS400, SCM435 (H), Equivalent to SWCH, Equivalent to stainless steel SUS304, SUS310S SUS316 SUS316L SUS403 Titanium, Brass, Aluminum
[Surface treatment] None, electroless nickel, trivalent chromate, bright chromate plating, zinc plating, chromate plating, nickel plating, chrome plating, Parkerizing, Dacrotized, painting, coating, silver, copper, tin plating
[Nominal Thread (M)] 2 to 68.
[Application/Function] Standard
[Type of thread] Metric coarse.
[Hex nut standard] Type 1

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Hex Nut 1 Types | SUNCO | MISUMI Thailand