(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Polyimide (PI) hex nut. [Materials]Polyimide "Screw thread type" metric coarse
Part Number |
---|
HNT1-PI-M3 |
HNT1-PI-M4 |
HNT1-PI-M5 |
HNT1-PI-M6 |
HNT1-PI-M8 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Thread Nominal (M) |
---|---|---|---|---|---|---|---|---|
฿ 11,466.47 | SA1 NUT | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 3 | ||
฿ 13,838.42 | SA1 NUT | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 4 | ||
฿ 15,027.95 | SA1 NUT | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 5 | ||
฿ 16,686.49 | SA1 NUT | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 6 | ||
฿ 22,614.84 | SA1 NUT | 1 Pack(s) | 10 Pieces Per Package | 14 Day(s) | 10 | 8 |
Loading...
Basic Shape | Hex nut | Material | Polyimide | Surface Treatment | No |
---|---|---|---|---|---|
Screw Thread Types | Metric coarse | Application / Functions | Standard | Sales Unit | Box/package |
Surface Treatment (Details) | No | Hex Nut Standard | A Type |
How can we improve?
How can we improve?