(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Rotate the lever 180° to retract the center pin and engage the lock. Use to calculate and adjust the position of jigs.
Part Number |
---|
ILP-10-10-SUS |
ILP-10-12-SUS |
ILP-12-12-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. M (mm) | Pin Outer Diameter d (Ø) | Stroke I (mm) | Length (mm) | Outer Diameter M [Details] |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,697.57 | KNS INDEX PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 16 | 10 | 10 | 56 | M16 | ||
฿ 3,100.14 | KNS INDEX PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 10 | 12 | 69 | M20 | ||
฿ 3,100.76 | KNS INDEX PLUNGER | 1 Piece(s) | 4 Day(s) | 10 | 20 | 12 | 12 | 69 | M20 |
Loading...
Type | Lever | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Stainless SUS303 | Overall Length | Standard | Pin Material | Stainless SUS303 |
All Stainless | Not Compliant | Surface Treatment of Pin | No | Tip Heat Treatment | No |
Operation Knob | No | Main Body Surface Treatment | No | Accessory | No |
How can we improve?
How can we improve?