(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pull the knob and rotate it 90° to lock the product with the center pin in retracted state. Return the knob to its original position to release the lock; the center pin returns to its original position.
Part Number |
---|
IP-2-8-SUS |
IP-2-10-SUS |
IP-2-12-SUS |
IP-2-16-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Dia. M (mm) | Pin Outer Diameter d (Ø) | Stroke I (mm) | Length (mm) | Outer Diameter M [Details] |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 748.33 | KNS INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 8 | 4 | 4 | 43 | M8 | ||
฿ 750.35 | KNS INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 10 | 5 | 5 | 49 | M10 | ||
฿ 862.87 | KNS INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 12 | 6 | 6 | 59 | M12 | ||
฿ 1,159.79 | KNS INDEX PLUNGER | 1 Piece(s) | 5 Day(s) | 10 | 16 | 8 | 8 | 79 | M16 |
Loading...
Type | Standard | Locking Mechanism | Nose Lock | Mounting Method | Screw-In |
---|---|---|---|---|---|
Body Material | Stainless SUS303 | Overall Length | Standard | Pin Material | Stainless SUS303 |
All Stainless | Not Compliant | Surface Treatment of Pin | No | Tip Heat Treatment | No |
Operation Knob | Presence | Main Body Surface Treatment | No | Accessory | Lock Nut |
How can we improve?
How can we improve?