1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Grip (Countersunk Bolt Fixed Type) AGS-N

Touch Grip (Countersunk Bolt Fixed Type) AGS-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 200.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Nylon handle that is fixed using a flat bolt from the front.
· Frosted black give a subtle and sophisticated feel.

 
Part Number
AGS-110-N
AGS-130-N
AGS-200-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch D
(mm)
Height H
(mm)
Grip thickness
(mm)

฿ 200.39

KNS PULL 1 Piece(s) 3 Day(s) 93.53621

฿ 202.72

KNS PULL 1 Piece(s) 3 Day(s) 1174126

฿ 396.69

KNS PULL 1 Piece(s) 3 Day(s) 1795028

Loading...

  1. 1

Basic Information

Grip Material Mat Black Nylon Resin PA6 (Glass Fiber Filled) Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Outside Mount U Shape Straight Grip surface treatment No
Additional Function No Handle Cross Sectional Shape Square type Mounting Bolt Type Flat Head Screw
Accessory No