(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Matte black polypropylene resin. Female screw specification zinc die cast mounting part. Operating temperature max80° C min-20° C
Grip Material | Mat Black Polypropylene Resin PP | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Grip surface treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Accessory | No |
Please check the type/dimensions/specifications of the part AGR-100-N in the Arch Grip (Matte Type) AGR-N series.
Part Number |
---|
AGR-140-N |
AGR-140-NB |
AGR-150-N |
AGR-180-N |
AGR-200-N |
AGR-320-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch D (mm) | Height H (mm) | Grip thickness (mm) | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|
฿ 384.12 | 1 Piece(s) | 4 Day(s) | 117 | 48 | 24 | 8 | ||
฿ 435.22 | 1 Piece(s) | 4 Day(s) | 117 | 48 | 24 | 6 | ||
฿ 388.98 | 1 Piece(s) | 4 Day(s) | 130 | 53 | 26 | 8 | ||
฿ 429.68 | 1 Piece(s) | 4 Day(s) | 150 | 56 | 27 | 8 | ||
฿ 637.17 | 1 Piece(s) | 4 Day(s) | 179 | 57 | 27 | 8 | ||
฿ 1,439.25 | 1 Piece(s) | 4 Day(s) | 300 | 64 | 32 | 10 |
How can we improve?
How can we improve?