(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tough knob with vertical knurling around the outside of the knob. Surface treatment is nickel chrome plating.
Part Number |
---|
KNTA-5 |
KNTA-6 |
KNTA-8 |
KNTA-10 |
KNTA-12 |
KNTB-5 |
KNTB-6 |
KNTB-8 |
KNTB-10 |
KNTB-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Diameter (mm) | Mounting Section Length (mm) | Set Screw Flat Machining | Additional Function | Knob Outer Diameter (Ø) | Knob Height (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 245.42 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 7 | No | No | 20 | 12 | ||
฿ 282.19 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 8 | No | No | 24 | 14 | ||
฿ 321.44 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M8 | 10 | No | No | 30 | 17 | ||
฿ 372.02 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M10 | 12 | No | No | 36 | 20 | ||
฿ 413.29 | KNS KNOB | 1 Piece(s) | 3 Day(s) | M12 | 14 | No | No | 40 | 24 | ||
฿ 268.40 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M5 | 7 | Presence (1 place) | With Holding Hole | 20 | 12 | ||
฿ 297.92 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M6 | 8 | Presence (1 place) | With Holding Hole | 24 | 14 | ||
฿ 346.95 | KNS KNOB | 1 Piece(s) | 6 Day(s) | M8 | 10 | Presence (1 place) | With Holding Hole | 30 | 17 | ||
฿ 373.72 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M10 | 12 | Presence (1 place) | With Holding Hole | 36 | 20 | ||
฿ 402.89 | KNS KNOB | 1 Piece(s) | 4 Day(s) | M12 | 14 | Presence (1 place) | With Holding Hole | 40 | 24 |
Loading...
Mounting Section Type | Female Screw (Stepped) | Main Body, Type | Round Shape | Knob Material | Steel S45C |
---|---|---|---|---|---|
Round Shape, Type | Clamp Shape | Mounting Section, Material | Steel S45C | Side Machined | Knurling |
Mounting Part Machining | Through | Knob Surface Treatment | Chrome Plating | Mounting Section, Surface Treatment | Chrome Plating |
How can we improve?
How can we improve?