(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With newly added screw sizes, the potential uses and applications have been greatly expanded.
· A popular model with an excellent value
Part Number |
---|
ER-6-SUS |
ER-8-SUS |
ER-10-SUS |
ER-12-SUS |
ER-12A-SUS |
ER-16-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal of Thread M | Full Length * Excluding Threaded Part (mm) | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 432.26 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M6 | 65 | 18 | 57 | ||
฿ 433.04 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M8 | 65 | 18 | 57 | ||
฿ 548.52 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M10 | 84 | 22 | 74 | ||
฿ 490.03 | KNS GRIP | 1 Piece(s) | 12 Day(s) | M12 | 84 | 22 | 74 | ||
฿ 1,015.86 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M12 | 106 | 28 | 93 | ||
฿ 934.01 | KNS GRIP | 1 Piece(s) | 5 Day(s) | M16 | 106 | 28 | 93 |
Loading...
Type | Rotation Shape | Shape | Stick type (straight) | Handle Material | Mat Black Polypropylene Resin PP |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Stainless SUS303 | Mounting Section Surface Treatment | No |
Mounting Method | Male thread |
How can we improve?
How can we improve?