(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Phenol resin mini rotary grip. ·Screw material is stainless steel SUS303.
Type | Rotation Shape | Shape | Stick type (straight) | Handle Material | Black phenol resin |
---|---|---|---|---|---|
Grip surface treatment | No | Mounting Section Material | Stainless SUS303 | Mounting Section Surface Treatment | No |
Please check the type/dimensions/specifications of the part MRGS-5 in the Mini Rotary Grip (Stainless Steel) MRGS, MRFGS series.
Part Number |
---|
MRFGS-5-14 |
MRFGS-5-16 |
MRGS-10 |
MRGS-6-13 |
MRGS-6-14 |
MRGS-6-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Mounting Method | Nominal of Thread M | Handle Thickness D (mm) | Grip length (mm) |
---|---|---|---|---|---|---|---|---|
฿ 219.61 | 1 Piece(s) | 5 Day(s) | Female Thread | M5 | 14 | 20 | ||
฿ 220.23 | 1 Piece(s) | 5 Day(s) | Female Thread | M5 | 16 | 23 | ||
฿ 308.03 | 1 Piece(s) | 5 Day(s) | Male thread | M10 | 20 | 30 | ||
฿ 219.76 | 1 Piece(s) | 5 Day(s) | Male thread | M6 | 13 | 18 | ||
฿ 219.76 | 1 Piece(s) | 5 Day(s) | Male thread | M6 | 14 | 20 | ||
฿ 220.54 | 1 Piece(s) | 5 Day(s) | Male thread | M6 | 16 | 23 |
How can we improve?
How can we improve?