(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for tightening and fixing without damaging the shaft. Because the unit splits into 2 parts, it can be used for retrofitting. Made of stainless steel.
Fastening Method | Separate | Specifications | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Surface Treatment | NA |
Please check the type/dimensions/specifications of the part SCSS-4018-SUS in the Separate Collar (Stainless Steel) SCSS-sus series.
Part Number |
---|
SCSS-0815-SUS |
SCSS-1015-SUS |
SCSS-1215-SUS |
SCSS-1315-SUS |
SCSS-1515-SUS |
SCSS-1615-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | Outer Diameter d | Width L |
---|---|---|---|---|---|---|---|---|
฿ 814.55 | 1 Piece(s) | 5 Day(s) | 10 | 8 | 30 | 15 | ||
฿ 762.65 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | 15 | ||
฿ 857.73 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | 15 | ||
฿ 761.87 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | 15 | ||
฿ 818.22 | 1 Piece(s) | 5 Day(s) | 10 | 15 | 40 | 15 | ||
฿ 852.22 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | 15 |
How can we improve?
How can we improve?