(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for tightening and fixing without damaging the shaft. Made of stainless steel.
Fastening Method | Slit | Specifications | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Surface Treatment | NA |
Please check the type/dimensions/specifications of the part SCS-1515-SUS in the Slit Collar (Stainless Steel)SCS-sus series.
Part Number |
---|
SCS-1015-SUS |
SCS-1215-SUS |
SCS-1315-SUS |
SCS-1615-SUS |
SCS-2015-SUS |
SCS-2515-SUS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | Outer Diameter d | Width L |
---|---|---|---|---|---|---|---|---|
฿ 490.58 | 1 Piece(s) | 5 Day(s) | 10 | 10 | 35 | 15 | ||
฿ 489.96 | 1 Piece(s) | 5 Day(s) | 10 | 12 | 35 | 15 | ||
฿ 489.65 | 1 Piece(s) | 5 Day(s) | 10 | 13 | 35 | 15 | ||
฿ 607.36 | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 | 15 | ||
฿ 674.28 | 1 Piece(s) | 5 Day(s) | 10 | 20 | 45 | 15 | ||
฿ 811.48 | 1 Piece(s) | 5 Day(s) | 10 | 25 | 50 | 15 |
How can we improve?
How can we improve?