(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is used for positioning of round shafts. Stainless steel. [Specifications]·Main Body: material: stainless steel SUS304, hex socket head set screw: material: stainless steel SUS304
Fastening Method | Set Screw | Specifications | Standard | Material | Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No Surface Treatment | Thickness | Standard type | Surface Treatment | NA |
Please check the type/dimensions/specifications of the part SUS-1310 in the SUS (Stainless Steel) Shaft Collar series.
Part Number |
---|
SUS-0810 |
SUS-1010 |
SUS-1210 |
SUS-1512 |
SUS-1612 |
SUS-2518 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | I.D. | Outer Diameter d | Width L |
---|---|---|---|---|---|---|---|---|
฿ 172.11 | 1 Piece(s) | 3 Day(s) | 10 | 8 | 18 | 10 | ||
฿ 130.46 | 1 Piece(s) | Same day | 10 | 10 | 20 | 10 | ||
฿ 216.47 | 1 Piece(s) | 3 Day(s) | 10 | 12 | 26 | 10 | ||
฿ 232.44 | 1 Piece(s) | Same day | 10 | 15 | 28 | 12 | ||
฿ 241.38 | 1 Piece(s) | 3 Day(s) | 10 | 16 | 28 | 12 | ||
฿ 416.92 | 1 Piece(s) | 3 Day(s) | 10 | 25 | 42 | 18 |
How can we improve?
How can we improve?