1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Knob (Stainless Steel) SK-Sus

Small Knob (Stainless Steel) SK-Sus
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 102.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Male screw made of black nylon resin. The screw is made of stainless steel. Operating temperature max80° C min-20° C

 
Part Number
SK-6-SUS
SK-8-A-SUS
SK-8-B-SUSSALE
SK-10-SUS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Section Diameter (mm) Knob Outer Diameter
(Ø)
Knob Height
(mm)

฿ 107.39

KNS KNOB 1 Piece(s) 4 Day(s) M63019

฿ 112.57

KNS KNOB 1 Piece(s) 4 Day(s) M83019

฿ 102.42

฿ 61.55

KNOB 1 Piece(s) Same day M84021

฿ 133.20

KNS KNOB 1 Piece(s) 4 Day(s) M104021

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread (stepped) Mounting Section Length(mm) 25 Main Body, Type Polygon
Knob Material Black nylon resin PA6 Mounting Section, Material Stainless SUS303 Threaded End Machining No
Set Screw Flat Machining No Side Machined No Polygonal Shape, Type Triangular
Additional Function No Knob Surface Treatment No Mounting Section, Surface Treatment No