1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Arc Handle AHPF

KNS PULL

Arc Handle AHPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 207.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Arched handle. For drawer handles, etc. Main body type Surface fit type, Surface fit type Arched type, Pitch D (mm) 102, Grip material Zinc die-cast ZDC, Height H (mm) 28, Grip surface treatment Chrome plating, Mounting method Female thread, Grip thickness (mm) 11, Grip cross-sectional shape Square, Mounting screw thread diameter M6,Accessories Spring lock washer, Plain washer, Pan head screw with cross-head, Bright chromate, 2 pcs.

 
Part Number
AHPF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 207.98

KNS PULL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Pitch D(mm) 102 Grip Material Zinc Die-Casting ZDC Height H(mm) 28
Main Body Type Imposition Type Grip thickness(mm) 11 Surfaced Type Category Arch Shape
Mounting Method Female Thread Grip surface treatment Chrome Plating Additional Function No
Handle Cross Sectional Shape Square type Mounting Screw Diameter M 6 Accessory Spring Washer, Flat Washer Included, Cross-Recessed Pan Head Bright Chromate (2 pcs.)

Please check the type/dimensions/specifications of the part AHPF in the Arc Handle AHPF series.