1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Handle RHPF

Round Handle RHPF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A machine handle made from bent stainless steel SUS303. Finished off with buffing for a glossy surface.

 
Part Number
RHPF-1
RHPF-2
RHPF-3
RHPF-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch D
(mm)
Height H
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M

฿ 259.18

KNS PULL 1 Piece(s) 3 Day(s) 603064

฿ 264.09

KNS PULL 1 Piece(s) 4 Day(s) 8031.564

฿ 366.04

KNS PULL 1 Piece(s) 3 Day(s) 1003285

฿ 415.90

KNS PULL 1 Piece(s) 3 Day(s) 1204085

Loading...

  1. 1

Basic Information

Grip Material Stainless Steel SUS303 Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Deformation Grip surface treatment Buffing
Additional Function No Handle Cross Sectional Shape Round shape Accessory Spring Washer, Flat Washer Included, Cross-Recessed Pan Head Bright Chromate (2 pcs.)