(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A machine-bent handle made of stainless steel SUS304.
[Features]
· Buffing finish for glossy surface.
[Applications]
· Can be used as a handle for doors and drawers.
Grip Material | Stainless Steel SUS304 | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Female Thread | U Shape | Straight | Grip surface treatment | Buffing |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Accessory | Spring Washer, Flat Washer Included, Cross-Recessed Pan Head Bright Chromate (2 pcs.) |
Please check the type/dimensions/specifications of the part PHPF-1 in the Panel Handle PHPF series.
Part Number |
---|
PHPF-2 |
PHPF-3 |
PHPF-4 |
PHPF-5 |
PHPF-6 |
PHPF-7 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch D (mm) | Height H (mm) | Grip thickness (mm) | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|
฿ 241.98 | 1 Piece(s) | 3 Day(s) | 60 | 22 | 6 | 4 | ||
฿ 255.41 | 1 Piece(s) | 3 Day(s) | 80 | 30 | 6 | 4 | ||
฿ 324.69 | 1 Piece(s) | 3 Day(s) | 100 | 35 | 8 | 5 | ||
฿ 338.25 | 1 Piece(s) | 3 Day(s) | 120 | 40 | 10 | 6 | ||
฿ 512.62 | 1 Piece(s) | Same day | 150 | 50 | 12 | 8 | ||
฿ 672.10 | 1 Piece(s) | 4 Day(s) | 188 | 50 | 12 | 8 |
How can we improve?
How can we improve?