(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stainless steel SUS304 is bent for a machine grip. Buffing for glossy surface.
Grip Material | Stainless Steel SUS304 | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Male thread | U Shape | Straight | Grip surface treatment | Buffing |
Additional Function | No | Handle Cross Sectional Shape | Round shape | Accessory | No |
Please check the type/dimensions/specifications of the part PHP-5 in the Panel Handle PHP series.
Part Number |
---|
PHP-2 |
PHP-3 |
PHP-4 |
PHP-6 |
PHP-7 |
PHP-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Pitch D (mm) | Height H (mm) | Grip thickness (mm) | Mounting Screw Diameter M |
---|---|---|---|---|---|---|---|---|
฿ 227.94 | 1 Piece(s) | 4 Day(s) | 60 | 22 | 6 | 4 | ||
฿ 251.10 | 1 Piece(s) | 4 Day(s) | 80 | 30 | 6 | 4 | ||
฿ 337.09 | 1 Piece(s) | 4 Day(s) | 100 | 35 | 8 | 5 | ||
฿ 560.29 | 1 Piece(s) | 4 Day(s) | 150 | 50 | 12 | 8 | ||
฿ 715.74 | 1 Piece(s) | 4 Day(s) | 188 | 50 | 12 | 8 | ||
฿ 801.13 | 1 Piece(s) | 4 Day(s) | 238 | 50 | 12 | 8 |
How can we improve?
How can we improve?