(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Nylon handle that is fixed with a hexagon socket head bolt from the front.
· Frosted black give a subtle and sophisticated feel.
Part Number |
---|
AGS-110 |
AGS-130 |
AGS-150 |
AGS-200 |
AGS-260 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Pitch D (mm) | Height H (mm) | Grip thickness (mm) |
---|---|---|---|---|---|---|---|---|
฿ 376.96 | KNS PULL | 1 Piece(s) | 3 Day(s) | 93.5 | 36 | 21 | ||
฿ 372.43 ฿ 223.57 | PULL | 1 Piece(s) | Same day | 117 | 41 | 26 | ||
฿ 448.45 | KNS PULL | 1 Piece(s) | 4 Day(s) | 132 | 45 | 27 | ||
฿ 614.98 | KNS PULL | 1 Piece(s) | 4 Day(s) | 179 | 50 | 28 | ||
฿ 1,189.93 | KNS PULL | 1 Piece(s) | 4 Day(s) | 235 | 54 | 30 |
Loading...
Grip Material | Mat Black Nylon Resin PA6 (Glass Fiber Filled) | Main Body Type | Imposition Type | Surfaced Type Category | U Shaped |
---|---|---|---|---|---|
Mounting Method | Outside Mount | U Shape | Straight | Grip surface treatment | No |
Additional Function | No | Handle Cross Sectional Shape | Square type | Mounting Bolt Type | Hexagon socket head bolt |
Accessory | No |
How can we improve?
How can we improve?