1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arch Grip AGR

Arch Grip AGR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 548.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Made of black phenolic resin, the mounting part has female screw specifications, and the surface is glossy, making this a beautiful handle. Operating temperature max110° C min-20° C

 
Part Number
AGR-100
AGR-140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPitch D
(mm)
Height H
(mm)
Grip thickness
(mm)
Mounting Screw Diameter M

฿ 548.07

KNS PULL 1 Piece(s) 4 Day(s) 8643266

฿ 639.12

KNS PULL 1 Piece(s) 4 Day(s) 11754308

Loading...

  1. 1

Basic Information

Grip Material Black phenol resin Main Body Type Imposition Type Surfaced Type Category U Shaped
Mounting Method Female Thread U Shape Straight Grip surface treatment No
Additional Function No Handle Cross Sectional Shape Round shape Accessory No