(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A JIS B2602-2-equivalent balancing handle. Turning radii ranging from 20 mm to 80 mm are available.
Part Number |
---|
TH-32-N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) | Rotating Radius R | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,218.18 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 64 | 21 | 22 | 8 | 32 | AS-13,C-13 |
Loading...
Handwheel Type | Revolving Crank Handles | Handle, Material | Steel SUM22 | Mounting Section, Hole Machining | Round hole (through hole) |
---|---|---|---|---|---|
Grip | No (With Grip Screw) | Handle Surface Treatment | Chrome Plating | Set Screw Flat Machining | No |
Accessory | No |
Please check the type/dimensions/specifications of the part TH-32-N in the Balanced Handle TH-N series.
Part Number |
---|
TH-20-N |
TH-25-N |
TH-40-N |
TH-50-N |
TH-63-N |
TH-80-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) | Rotating Radius R | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,011.58 | 1 Piece(s) | 4 Day(s) | 40 | 15 | 18 | 5 | 20 | AS-10 | ||
฿ 1,132.60 | 1 Piece(s) | 4 Day(s) | 50 | 18 | 20 | 5 | 25 | AS-10 | ||
฿ 1,427.88 | 1 Piece(s) | 4 Day(s) | 80 | 26 | 24 | 8 | 40 | AS-16,C-16 | ||
฿ 1,655.40 | 1 Piece(s) | 4 Day(s) | 100 | 32 | 32 | 10 | 50 | AS-20,C-20 | ||
฿ 1,878.69 | 1 Piece(s) | Same day | 123 | 32 | 32 | 10 | 63 | AS-20,C-20 | ||
฿ 2,415.60 | 1 Piece(s) | 4 Day(s) | 155 | 38 | 35 | 12 | 80 | AS-25,C-25 |
How can we improve?
How can we improve?