(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A lever type handle to which loads can be easily applied. Use for applications where torque is required. The boss center includes machined holes.
Handwheel Type | Sleeve arm | Handle, Material | Steel SUM22 | Mounting Section, Hole Machining | Center Hole |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Fixed Type | Handle Surface Treatment | Black triiron tetraoxide coating |
Grip Material | Black phenol resin | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
Please check the type/dimensions/specifications of the part TRA-125 in the Three-arm Handle TRA series.
Part Number |
---|
TRA-140 |
TRA-160 |
TRA-180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 2,272.88 | 1 Piece(s) | 7 Day(s) | 280 | 28 | 42 | 12 | ||
฿ 3,030.19 | 1 Piece(s) | 7 Day(s) | 320 | 32 | 49 | 14 | ||
฿ 3,694.37 | 1 Piece(s) | 7 Day(s) | 360 | 40 | 60 | 16 |
How can we improve?
How can we improve?