1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Square Rim Bell-shaped Handle Wheel KN, K-N

KNS HANDLE

Square Rim Bell-shaped Handle Wheel KN, K-N
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 497.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Square rim offset spoked type chrome plating handwheel. [Materials]·Made of cast iron.

 
Part Number
K-80-N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 497.92

KNS HANDLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Outside Diameter of Handle(Ø) 80 Handle, Material Cast Iron FC200
Mounting Section, Hole Machining No Grip No (With Grip Screw) Handle Surface Treatment Chrome Plating
Thickness of Handle(mm) 35 Mounting Section Outer Diameter(Ø) 23 Accessory No
Recommended Grip ER-6

Please check the type/dimensions/specifications of the part K-80-N in the Square Rim Bell-shaped Handle Wheel KN, K-N series.