1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Handwheel DIN/DI-N (DIN-80)

KNS HANDLE

Stainless Steel Handwheel DIN/DI-N (DIN-80)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A stainless steel handle knob made by lost-wax casting. Does not affect by corrosion and is thus ideal for food machinery or equipment installed outdoors.

 
Part Number
DIN-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Grip Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Accessory Recommended Grip

฿ 1,024.20

KNS HANDLE 1 Piece(s) 3 Day(s) 80No (No Grip Screw)3025--

Loading...

  1. 1

Basic Information

Handwheel Type Morning Glory Handle, Material Stainless SCS13 Mounting Section, Hole Machining No
Handle Surface Treatment Electrolytic Polishing

Please check the type/dimensions/specifications of the part DIN-80 in the Stainless Steel Handwheel DIN/DI-N series.

Products with similar specification

Part Number
DI-100-N
DI-125-N
DI-140-N
DI-160-N
DI-250-N
DI-315-N
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOutside Diameter of Handle
(Ø)
Grip Thickness of Handle
(mm)
Mounting Section Outer Diameter
(Ø)
Accessory Recommended Grip

฿ 1,482.01

1 Piece(s) 6 Day(s) 100No (With Grip Screw)3230NoSSG-6,SSR-6

฿ 2,284.72

1 Piece(s) 6 Day(s) 125No (With Grip Screw)3635NoSSG-8,SSR-8

฿ 2,306.41

1 Piece(s) 5 Day(s) 140No (With Grip Screw)5032NoSSG-8,SSR-8

฿ 3,053.22

1 Piece(s) 5 Day(s) 160No (With Grip Screw)5434NoSSG-10,SSR-10

฿ 6,610.69

1 Piece(s) 5 Day(s) 250No (With Grip Screw)6244NoSSG-10,SSR-10

฿ 13,072.83

1 Piece(s) 6 Day(s) 315No (With Grip Screw)6748NoSSG-12,SSR-12