(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Offset spoked type phenol resin handwheel. ·Handle material is black phenol resin.
Handwheel Type | Morning Glory | Handle, Material | Black phenol resin | Mounting Section, Hole Machining | No |
---|---|---|---|---|---|
Handle Surface Treatment | No |
Please check the type/dimensions/specifications of the part NRP-80 in the Phenolic Resin Handwheel NRP, RP-N series.
Part Number |
---|
NRP-160 |
NRP-200 |
NRP-250 |
RP-100-N |
RP-125-N |
RP-140-N |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Grip | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Accessory | Recommended Grip |
---|---|---|---|---|---|---|---|---|---|---|
฿ 759.12 | 1 Piece(s) | 4 Day(s) | 160 | No (No Grip Screw) | 54 | 34 | - | - | ||
฿ 992.84 | 1 Piece(s) | 4 Day(s) | 200 | No (No Grip Screw) | 58 | 39 | - | - | ||
฿ 1,693.02 | 1 Piece(s) | 4 Day(s) | 250 | No (No Grip Screw) | 62 | 44 | - | - | ||
฿ 385.64 | 1 Piece(s) | 4 Day(s) | 100 | No (With Grip Screw) | 41 | 25 | No | FR-8,ER-8 | ||
฿ 478.20 | 1 Piece(s) | 4 Day(s) | 125 | No (With Grip Screw) | 47 | 30 | No | FR-8,ER-8 | ||
฿ 583.30 | 1 Piece(s) | 4 Day(s) | 140 | No (With Grip Screw) | 50 | 32 | No | FR-8,ER-8 |
How can we improve?
How can we improve?