(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A handwheel with an excellent design. The boss center includes machined holes. A center plate for concealing is included as standard.
Handwheel Type | Twin Spoked | Handle, Material | Mat Black Polypropylene Resin PP | Mounting Section, Hole Machining | Center Hole |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Rotation Type | Handle Surface Treatment | No |
Grip Material | Mat Black Polypropylene Resin PP | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
Please check the type/dimensions/specifications of the part TW-80 in the Twin-Spoked Handle Wheel TW series.
Part Number |
---|
TW-100 |
TW-125 |
TW-160 |
TW-200 |
TW-250 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|
฿ 975.51 | 1 Piece(s) | 4 Day(s) | 99 | 37 | 18 | 10 | ||
฿ 1,175.61 | 1 Piece(s) | 4 Day(s) | 124 | 44 | 22 | 12 | ||
฿ 1,475.64 | 1 Piece(s) | 4 Day(s) | 160 | 51 | 26 | 14 | ||
฿ 2,049.04 | 1 Piece(s) | 4 Day(s) | 200 | 61 | 30 | 16 | ||
฿ 3,069.90 | 1 Piece(s) | 4 Day(s) | 249 | 70 | 35 | 20 |
How can we improve?
How can we improve?