(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A handwheel with an excellent design. The boss center includes machined holes. A center plate for concealing is included as standard.
Part Number |
---|
EDH-80-R |
EDH-100-R |
EDH-125-R |
EDH-150-R |
EDH-175-R |
EDH-200-R |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter of Handle (Ø) | Thickness of Handle (mm) | Mounting Section Outer Diameter (Ø) | Round hole diameter (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 914.43 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 83 | 29 | 25 | 8 | ||
฿ 1,093.68 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 102 | 34 | 30 | 10 | ||
฿ 1,438.73 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 125 | 39 | 35 | 12 | ||
฿ 1,612.84 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 150 | 44 | 38 | 14 | ||
฿ 2,076.05 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 176 | 49 | 44 | 16 | ||
฿ 2,740.37 | KNS HANDLE | 1 Piece(s) | 4 Day(s) | 200 | 53 | 50 | 20 |
Loading...
Handwheel Type | Disc | Handle, Material | Mat Black Polypropylene Resin PP | Mounting Section, Hole Machining | Center Hole |
---|---|---|---|---|---|
Grip | Presence | Grip Type | Rotation Type | Handle Surface Treatment | No |
Grip Material | Mat Black Polypropylene Resin PP | Grip, Surface Treatment | No | Set Screw Flat Machining | No |
Accessory | Grip |
How can we improve?
How can we improve?