(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Can be used for opening and closing using the lever operation.
Application | Operation | Type, Operation | No | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | No Set Screw | Knobbed Lever Shape | Single lever |
Mounting Section Type | Round hole | Main Body Material | SUM22 | Main Body, Surface Treatment | Chrome Plating |
Mounting Section, Material | SUM22 | Mounting Section, Surface Treatment | Chrome Plating | Knob Material | Steel SUM22 |
Knob Surface Treatment | Chrome Plating | Gap Adjustment Screw | No | Mounting Section Diameter | 5 |
Height Type(mm) | Standard | Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part BH-63 in the Ball Handle BH series.
Part Number |
---|
BH-100 |
BH-125 |
BH-160 |
BH-80 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rotating Radius R (mm) | Height H (mm) |
---|---|---|---|---|---|---|
฿ 1,205.24 | 1 Piece(s) | 4 Day(s) | 100 | 48 | ||
฿ 1,448.41 | 1 Piece(s) | 4 Day(s) | 125 | 63 | ||
฿ 2,005.88 | 1 Piece(s) | 5 Day(s) | 160 | 78 | ||
฿ 957.01 | 1 Piece(s) | 4 Day(s) | 80 | 39 |
How can we improve?
How can we improve?