(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Add SUM22 sheet material to obtain shape for obtaining torque power easily. In the center of the boss, there are standard products with 3 types of holes namely; center hole, reamer hole, and tap hole. Select according to use conditions based on the turning radius of 50/75/100.
Part Number |
---|
L-50-C-SUS |
L-50-R-SUS |
L-50-T-SUS |
L-75-C-SUS |
L-75-R-SUS |
L-75-T-SUS |
L-100-C-SUS |
L-100-R-SUS |
L-100-T-SUS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Section Type | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Height H (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,063.67 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (center hole) | 50 | 5 | 5 | 37.5 | ||
฿ 1,093.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (reamer hole) | 50 | 10 | 19 | 37.5 | ||
฿ 1,093.56 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Screw (Tapped Holes) | 50 | 10 | 20 | 37.5 | ||
฿ 1,358.95 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (center hole) | 75 | 5 | 6 | 45 | ||
฿ 1,433.69 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (reamer hole) | 75 | 12 | 22 | 45 | ||
฿ 1,433.69 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Screw (Tapped Holes) | 75 | 12 | 25 | 45 | ||
฿ 1,721.85 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (center hole) | 100 | 5 | 10 | 52 | ||
฿ 1,850.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Round Bore] Round hole (reamer hole) | 100 | 16 | 25 | 52 | ||
฿ 1,850.77 | KNS CLAMP LEVER | 1 Piece(s) | 5 Day(s) | [Tapped] Female Screw (Tapped Holes) | 100 | 16 | 30 | 52 |
Loading...
Application | Operation | Type, Operation | No | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | No Set Screw | Knobbed Lever Shape | Grip Ball |
Main Body Material | SUS303 | Main Body, Surface Treatment | No | Mounting Section, Material | SUS303 |
Mounting Section, Surface Treatment | No | Knob Material | Black phenol resin | Knob Surface Treatment | No |
Gap Adjustment Screw | No | Height Type(mm) | Standard | Lever Angle(rad) | 20 |
How can we improve?
How can we improve?