(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Add S45C sheet material to obtain shape for obtaining torque power easily. The reamer hole is the standard product at the center of the boss, so select the turning radius accordiing to each useage condition.
Application | Operation | Type, Operation | No | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | Shape with Knob | L-Shaped Clamp Lever Shape | No Set Screw | Knobbed Lever Shape | Single lever |
Mounting Section Type | Round hole (reamer hole) | Main Body Material | S45C | Main Body, Surface Treatment | Black triiron tetraoxide coating |
Mounting Section, Material | S45C | Mounting Section, Surface Treatment | Black triiron tetraoxide coating | Knob Material | Black phenol resin |
Knob Surface Treatment | No | Gap Adjustment Screw | No | Height Type(mm) | Standard |
Lever Angle(rad) | 20 |
Please check the type/dimensions/specifications of the part SL-90 in the Switch Lever SL series.
Part Number |
---|
SL-100 |
SL-125 |
SL-140 |
SL-160 |
SL-180 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Rotating Radius R (mm) | Mounting Section Diameter | Mounting Section Length (mm) | Height H (mm) |
---|---|---|---|---|---|---|---|---|
฿ 649.37 | 1 Piece(s) | 6 Day(s) | 100 | 10 | 14 | 22 | ||
฿ 738.47 | 1 Piece(s) | 6 Day(s) | 125 | 10 | 16 | 25 | ||
฿ 910.38 | 1 Piece(s) | 6 Day(s) | 140 | 12 | 19 | 28 | ||
฿ 1,155.73 | 1 Piece(s) | 6 Day(s) | 160 | 14 | 22 | 32 | ||
฿ 1,692.69 | 1 Piece(s) | 6 Day(s) | 180 | 16 | 26 | 40 |
How can we improve?
How can we improve?